(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Free Crane End Stopper (2 pcs set)

Free Crane End Stopper (2 pcs set)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FRE100

  • Product Type
    Trolley Parts
  • JAN Code
    4967521187602
  • Trusco Code
    240-3935
  • Mass(kg)
    0.234
  • Applicable Rail Width(mm)
    50、75、100
  • Operating Range
    For use on traveling rails only.
  • Amount Of Content
    1S
Part Number
FRE100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,586.55

2 Piece(s) 5 Day(s) or more 1S

Basic Specifications

  • Product Type
    Trolley Parts
  • JAN Code
    4967521187602
  • Trusco Code
    240-3935
  • Mass(kg)
    0.234
  • Applicable Rail Width(mm)
    50、75、100
  • Operating Range
    For use on traveling rails only.
  • Amount Of Content
    1S

Product Description

It can be used with a free crane that can be freely designed according to the installation location and work conditions, and prevents the crane from falling.

Specifications of FRE100

  • Product Type
    Trolley Parts
  • JAN Code
    4967521187602
  • Trusco Code
    240-3935
  • Mass(kg)
    0.234
  • Applicable Rail Width(mm)
    50、75、100
  • Operating Range
    For use on traveling rails only.
  • Amount Of Content
    1S
Part Number
FRE100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,586.55

2 Piece(s) 5 Day(s) or more 1S

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1