(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Hoist (Link Chain Drawstring Type)

Air Hoist (Link Chain Drawstring Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of RHL-250

  • Load Rating(t)
    0.25
  • Product Type
    Hoist
  • Standard lifting height(m)
    3
  • Winding Speed(m/min)
    27
  • Air Feed Pressure(MPa)
    0.6
  • Air Consumption Amount([[m³]]/min)
    1.3
  • Connection Dia.
    Rc3/8
  • Operation Method
    Release cord type
  • Amount Of Content
    1 unit
Part Number
RHL-250
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 202,581.45

1 Piece(s) 10 Day(s) or more 1 unit

Basic Specifications

  • Load Rating(t)
    0.25
  • Product Type
    Hoist
  • Standard lifting height(m)
    3
  • Winding Speed(m/min)
    27
  • Air Feed Pressure(MPa)
    0.6
  • Air Consumption Amount([[m³]]/min)
    1.3
  • Connection Dia.
    Rc3/8
  • Operation Method
    Release cord type
  • Amount Of Content
    1 unit

Product Description

[Features]
· Simple structure air motor drive unit with chain, hook and operation handle.
· Rotates and stops gently to enable fine adjustment.
· The lifting/lowering speed is adjustable in response to the pull of the handle.
· Usable in comparative safety also at chemical plants or places where there is a risk of explosion.
[Applications]
· Chemical plants, shipyards, vehicle factories, ironworks, steel mills, etc.

Specifications of RHL-250

  • Load Rating(t)
    0.25
  • Product Type
    Hoist
  • Standard lifting height(m)
    3
  • Winding Speed(m/min)
    27
  • Air Feed Pressure(MPa)
    0.6
  • Air Consumption Amount([[m³]]/min)
    1.3
  • Connection Dia.
    Rc3/8
  • Operation Method
    Release cord type
  • Amount Of Content
    1 unit
Part Number
RHL-250
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 202,581.45

1 Piece(s) 10 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon