(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lever hoist YAD type (small size type)

Lever hoist YAD type (small size type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 15,378.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
YAD-00515
YAD-00520
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Standard Lifting Height
(m)
Trusco Code Mass
(g)
Amount Of Content

₹ 15,378.00

1 Piece(s) 7 Day(s) or more 1.5 475-6843 2920 1 unit

₹ 16,502.00

1 Piece(s) 7 Day(s) or more 2 475-6851 3120 1 unit

Basic Specifications

  • Rated Load(t)
    0.5
  • Product Model
    Lever Hoist
  • Lever Length(mm)
    180
  • Minimum Distance between Hooks(mm)
    240
  • Amount Of Content
    1 unit

Product Description

[Features]
· Steel plate body with and forged lever with a proven track record. Ultra‑small / lightweight but strong.
· Full tightening by reliable triple‑speed reduction and small-increment hoist ratchet pitch.
· Utilizes a "+V class load chain"—one of the strongest.
· Utilizes a forced idling system that eliminates frustration during idle operation.
· Jamming is prevented by optimal surface treatment around the brake and the optimal design braking force.
[Applications]
· For load binding
· For load fixing
· For pulling work

Part Number
YAD-00515
YAD-00520
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Standard Lifting Height
(m)
Trusco Code Mass
(g)
Amount Of Content

₹ 15,378.00

1 Piece(s) 7 Day(s) or more 1.5 475-6843 2920 1 unit

₹ 16,502.00

1 Piece(s) 7 Day(s) or more 2 475-6851 3120 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon