- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Mini Trolley (Electrical Chain Block, for Select)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Supported steel types |
JAN Code |
Trusco Code |
Mass (g) |
Amount Of Content |
|
₹ 7,555.93
|
1 Piece(s)
|
|
5 Day(s) or more
|
C Type Steel |
4937773250010 |
485-4411 |
500 |
1 unit |
|
₹ 11,651.31
|
1 Piece(s)
|
|
5 Day(s) or more
|
H-beam |
4937773260019 |
485-4420 |
1900 |
1 unit |
Basic Specifications
-
- Load Rating(t)
- 0.25
-
- Product Type
- Parts for electric chain blocks
-
- Other
- Option
-
- Minimum Distance Between Hooks(mm)
- 600
-
- Applicable Lateral Rail Width(mm)
- 50-75-100
-
- Amount Of Content
- 1 unit
Product Description
Mini trolley for electric chain blocks used for installation and lateral movement on H-type and C-type beams.
[Features]
· Includes a KITO select mini-trolley and 2 hanging straps.
· A manual trolley used for mounting KITO Select to an H-beam/C-beam for lateral movement.
[Applications]
· Used when mounting KITO Select to an H-beam/C-beam.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Supported steel types |
JAN Code |
Trusco Code |
Mass (g) |
Amount Of Content |
|
₹ 7,555.93
|
1 Piece(s)
|
|
5 Day(s) or more
|
C Type Steel |
4937773250010 |
485-4411 |
500 |
1 unit |
|
₹ 11,651.31
|
1 Piece(s)
|
|
5 Day(s) or more
|
H-beam |
4937773260019 |
485-4420 |
1900 |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●With mini trolley for KITO-SELECT, two pieces of hanging strapsSpecification
●Rated Load(kg):250
●Min Rotation Half Radius(mm):600
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy