(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Chain Block Mighty M3 Type Rated Load (t) 7.5/10

Chain Block Mighty M3 Type Rated Load (t) 7.5/10

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 162,808.44 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CB075
CB100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 162,808.44

1 Piece(s) 9 Day(s) or more 7.5 4937773600808 485-4381 68000 1 unit

₹ 188,040.80

1 Piece(s) 6 Day(s) or more 10 4937773010089 485-4390 83000 1 unit

Basic Specifications

  • Product Type
    Manual chain block
  • Standard lifting height(m)
    3.5
  • Load Chain(m)
    3.5
  • Manual chain hoist(m)
    4
  • Minimum Distance Between Hooks(mm)
    770
  • Amount Of Content
    1 unit

Product Description

[Features]
· It has high mechanical efficiency and demonstrates excellent workability with minimum manual force.
· Features world's top level load chain (rupture stress 1000 N/mm[[square]] or more) and outstanding braking performance.

Part Number
CB075
CB100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 162,808.44

1 Piece(s) 9 Day(s) or more 7.5 4937773600808 485-4381 68000 1 unit

₹ 188,040.80

1 Piece(s) 6 Day(s) or more 10 4937773010089 485-4390 83000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon