(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tall Nuts

Tall Nuts

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 20300510

  • Product Model
    Other
  • JAN Code
    4571320660855
  • Trusco Code
    761-1307
  • Mass(g)
    60
  • Amount Of Content
    1 pc.
Part Number
20300510
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 460.69

4 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Product Model
    Other
  • JAN Code
    4571320660855
  • Trusco Code
    761-1307
  • Mass(g)
    60
  • Amount Of Content
    1 pc.

Product Description

When used with screw anchors, it can be used as a female thread.
Materials: steel
Weight (g): 60

Specifications of 20300510

  • Product Model
    Other
  • JAN Code
    4571320660855
  • Trusco Code
    761-1307
  • Mass(g)
    60
  • Amount Of Content
    1 pc.
Part Number
20300510
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 460.69

4 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon