(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Protective Polyethylene Sheet Type

Protective Polyethylene Sheet Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of M-PS1-18200S

  • Width(mm)
    1800
  • Product Type
    Protective sheet for painting
  • Color
    Transparency
  • Color Details
    Clear
  • Length(m)
    200
  • Thickness(mm)
    0.01
  • JAN Code
    4967576117531
  • Trusco Code
    753-5708
  • Mass(g)
    3800
  • Specifications
    Single-Sided Corona Treatment
  • Amount Of Content
    1 pc.
Part Number
M-PS1-18200S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 5,344.00

4 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Width(mm)
    1800
  • Product Type
    Protective sheet for painting
  • Color
    Transparency
  • Color Details
    Clear
  • Length(m)
    200
  • Thickness(mm)
    0.01
  • JAN Code
    4967576117531
  • Trusco Code
    753-5708
  • Mass(g)
    3800
  • Specifications
    Single-Sided Corona Treatment
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Plastic sheet that prevents paint drops from running.
· For use as a covering when painting inside or outside, can also be used as packing material
· Film has undergone corona anti-static treatment to prevent drips and spatters.
[Applications]
· For use as a covering when painting inside or outside.
· For use during construction when painting exterior or interior walls.

Specifications of M-PS1-18200S

  • Width(mm)
    1800
  • Product Type
    Protective sheet for painting
  • Color
    Transparency
  • Color Details
    Clear
  • Length(m)
    200
  • Thickness(mm)
    0.01
  • JAN Code
    4967576117531
  • Trusco Code
    753-5708
  • Mass(g)
    3800
  • Specifications
    Single-Sided Corona Treatment
  • Amount Of Content
    1 pc.
Part Number
M-PS1-18200S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 5,344.00

4 Piece(s) 6 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Polyethylene sheet hard to drip the paint.

Usage

●As a curing for when decorating the interior and exterior, and painting.

Specification

●W x L(mm x m):3600 x 5
●Thickness(mm):0.01
●SPQ(sheet):50
●Single Side Corona Processing

Materials

●Polyethylene(PE)
X
whatsapp-qr whatsapp-icon