(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Masking Tape (for Curves)

Masking Tape (for Curves)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4319-19-25

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    19
  • Length(m)
    25
  • Thickness(mm)
    0.375
  • Color Detail
    Beige
  • Adhesive Strength
    4.5N/cm
  • Tensile Strength
    28N/cm
  • JAN Code
    4042448006028
  • Trusco Code
    479-3838
  • Base Material
    Crepe Paper
  • Pressure sensitive adhesive
    Rubber-Based
  • Stretch(%)
    58
  • Amount Of Content
    1 Roll
Part Number
4319-19-25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 912.89

5 Piece(s) 5 Day(s) or more 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    19
  • Length(m)
    25
  • Thickness(mm)
    0.375
  • Color Detail
    Beige
  • Adhesive Strength
    4.5N/cm
  • Tensile Strength
    28N/cm
  • JAN Code
    4042448006028
  • Trusco Code
    479-3838
  • Base Material
    Crepe Paper
  • Pressure sensitive adhesive
    Rubber-Based
  • Stretch(%)
    58
  • Amount Of Content
    1 Roll

Product Description

[Features]
· A tape that avoids leaving adhesive residue.
· Especially flexible, meaning it can be stuck along curved lines.
[Applications]
· Masking curved lines.

Specifications of 4319-19-25

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    19
  • Length(m)
    25
  • Thickness(mm)
    0.375
  • Color Detail
    Beige
  • Adhesive Strength
    4.5N/cm
  • Tensile Strength
    28N/cm
  • JAN Code
    4042448006028
  • Trusco Code
    479-3838
  • Base Material
    Crepe Paper
  • Pressure sensitive adhesive
    Rubber-Based
  • Stretch(%)
    58
  • Amount Of Content
    1 Roll
Part Number
4319-19-25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 912.89

5 Piece(s) 5 Day(s) or more 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon