(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Iris Ohyama, Filament Tape Masker

Iris Ohyama, Filament Tape Masker

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 516.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M-NTM1100
M-NTM1800S
M-NTM2100
M-NTM3000S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 516.00

3 Piece(s) 5 Day(s) or more 1100 25 4967576123419 753-5546 310 1 Roll

₹ 646.29

3 Piece(s) 6 Day(s) or more 1800 12.5 4967576133043 753-5589 200 1 Roll

₹ 1,399.96

3 Piece(s) 6 Day(s) or more 2100 25 4967576123433 753-5597 482 1 Roll

₹ 973.91

3 Piece(s) 6 Day(s) or more 3000 12.5 4967576133050 753-5635 280 1 Roll

Basic Specifications

  • Product Type
    Masker
  • Color
    Green
  • Thickness(mm)
    0.01
  • Width of tape for use(mm)
    16
  • Cutting Method
    Possible by hand
  • Amount Of Content
    1 Roll

Product Description

[Features]
· For use as a covering when painting inside or outside.
· Film has undergone corona anti-static treatment to prevent drips and spatters.
[Applications]
· For use during construction when painting exterior or interior walls.

Part Number
M-NTM1100
M-NTM1800S
M-NTM2100
M-NTM3000S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 516.00

3 Piece(s) 5 Day(s) or more 1100 25 4967576123419 753-5546 310 1 Roll

₹ 646.29

3 Piece(s) 6 Day(s) or more 1800 12.5 4967576133043 753-5589 200 1 Roll

₹ 1,399.96

3 Piece(s) 6 Day(s) or more 2100 25 4967576123433 753-5597 482 1 Roll

₹ 973.91

3 Piece(s) 6 Day(s) or more 3000 12.5 4967576133050 753-5635 280 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon