(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thick Coating Gun for Cartridge Can (Suction Type)

Thick Coating Gun for Cartridge Can (Suction Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 8,467.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Specifications
    Suction Type
  • Nozzle Diameter(mmφ)
    9.5
  • Required Compressor(KW)
    1.5
  • Mounting Port
    G1/4
  • Maximum Allowable Working Pressure(MPa)
    0.7
  • Operating Temperature Range(°C)
    -10 – 60
  • Cup Mounting Opening
    Special
  • Mass(g)
    420
  • Amount Of Content
    1 pc.

Product Description

[Features]
·The medium-sized gun has been made more compact, making it easier to handle.
·For screw 40 type cartridge cans.
[Applications]
·For vehicle rust prevention, anti-vibration coating, etc.

Loading...

Product Specifications

Features

●For screw 40 type cartridge can use.

Usage

●For vehicle rust prevention coating, seismic paint and the like.

Specification

●Nozzle Diameter(mm):9.5
●Required Compressor(kW):1.5
●SPQ(piece):1
●Suction Type
●Cup Mounting Outlet: Special
●Air Input Port: G1/4

Materials

●Main Body: Aluminum Die-cast Alloy
●Wetted Part: Brass/Aluminum Alloy

Accessories

●Hose for Siphoning Replacement x 2

Warning

●Please prohibit attaching the spray gun itself to the solvent.
X
whatsapp-qr whatsapp-icon
Close

Comparison list