(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electric Handy Pump EMH Series

Electric Handy Pump EMH Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EMH-20SUS

  • Product Type
    Motorized
  • Discharge Quantity(l/min)
    30
  • Total lift(m)
    5
  • Power(V)
    AC100
  • Usable Liquid
    Kerosene, Light Oil, Oil, Bio Diesel
  • Usable viscosity
    1000cP or Less
  • Mass(kg)
    8.8
  • Port Size
    Rc3/4
  • Material (Adapter)
    SUS
  • Packing
    fluoropolymer
  • Power Cord Length
    3m
  • Amount Of Content
    1 unit
Part Number
EMH-20SUS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 126,681.22

1 Piece(s) 15 Day(s) or more 1 unit

Basic Specifications

  • Product Type
    Motorized
  • Discharge Quantity(l/min)
    30
  • Total lift(m)
    5
  • Power(V)
    AC100
  • Usable Liquid
    Kerosene, Light Oil, Oil, Bio Diesel
  • Usable viscosity
    1000cP or Less
  • Mass(kg)
    8.8
  • Port Size
    Rc3/4
  • Material (Adapter)
    SUS
  • Packing
    fluoropolymer
  • Power Cord Length
    3m
  • Amount Of Content
    1 unit

Product Description

[Features]
· Stable continuous operation.
· Can be used to transfer biodiesel.
· Low noise, low vibration, and able to transfer one oil drum's worth of liquid in approximately 6 minutes.
· Includes a relief valve for safety.
· Can be used with hose sets and oil drum sets.
[Applications]
· For transferring kerosene, diesel, oil.
· For transferring from oil drums and tanks.

Specifications of EMH-20SUS

  • Product Type
    Motorized
  • Discharge Quantity(l/min)
    30
  • Total lift(m)
    5
  • Power(V)
    AC100
  • Usable Liquid
    Kerosene, Light Oil, Oil, Bio Diesel
  • Usable viscosity
    1000cP or Less
  • Mass(kg)
    8.8
  • Port Size
    Rc3/4
  • Material (Adapter)
    SUS
  • Packing
    fluoropolymer
  • Power Cord Length
    3m
  • Amount Of Content
    1 unit
Part Number
EMH-20SUS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 126,681.22

1 Piece(s) 15 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon