- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pneumatic Handy Pump ACH Series
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Usable Liquid |
JAN Code |
Trusco Code |
Operating Air Pressure (Mpa) |
Material (Adapter) |
Packing |
Amount Of Content |
|
₹ 56,118.87
|
1 Piece(s)
|
|
5 Day(s) or more
|
Kerosene, Light Oil |
4523606141435 |
494-2132 |
0.1–1 |
AL |
NBR |
1 unit |
|
₹ 97,710.13
|
1 Piece(s)
|
|
12 Day(s) or more
|
Solvent |
- |
- |
- |
SUS |
Fluorine |
1 unit |
Basic Specifications
-
- Product Type
- Air Model
-
- Discharge Quantity(l/min)
- 50
-
- Total lift(m)
- 5
-
- Details Model
- Dedicated for Discharge / Uses Air Motor
-
- Usable viscosity
- 5CP or Less
-
- Port Size
- Bore Diameter Rc3/4
-
- Compressor Capacity
- 5 Horsepower or More
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Able to transfer low-viscosity (100 mPa·s) oils, from kerosene and diesel to type A heavy oils.
· Able to fill/transfer to a 200 L oil drum in approximately 4 minutes, and continuous operation is possible.
[Applications]
· For work in explosion-proof areas.
· For refueling vehicles, construction equipment and farming equipment.
· For continuous operation.
· For transferring kerosene, diesel, low-viscosity oil.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Usable Liquid |
JAN Code |
Trusco Code |
Operating Air Pressure (Mpa) |
Material (Adapter) |
Packing |
Amount Of Content |
|
₹ 56,118.87
|
1 Piece(s)
|
|
5 Day(s) or more
|
Kerosene, Light Oil |
4523606141435 |
494-2132 |
0.1–1 |
AL |
NBR |
1 unit |
|
₹ 97,710.13
|
1 Piece(s)
|
|
12 Day(s) or more
|
Solvent |
- |
- |
- |
SUS |
Fluorine |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Transport of low viscosity oil (5mPa・s)from kerosene/light oil to A fuel oil is possible.Usage
●For use in explosion-proof areas.
●For refueling of vehicles, construction equipment, agricultural machines.
●For use in continuous operation.Specification
●Discharge Rate(L/min):50
●Head(m):5
●Working Air Pressure(MPa):0.1 to 1
●SPQ(piece):1
●Caliber Rc3/4
●Compressor Capacity: 5 Horsepower or more at discharge
●Only Discharge
●Use the air motor
●Can be used in explosion-proof areas.Materials
●Main Body: Aluminum Packing: NBR/fluoropolymerWarning
●Gasoline can not be used.
●Priming is necessary.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy