(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Valve Open/Close Signboard Plain White Board Oval Type/Rectangular Type Acrylic

Valve Open/Close Signboard Plain White Board Oval Type/Rectangular Type Acrylic

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Specifications of T459-26

  • Material (Main Body)
    Other
  • Material
    Acrylic
  • Vertical(mm)
    70
  • Horizontal(mm)
    47
  • Thickness(mm)
    2.5
  • Color
    White
  • JAN Code
    4989999357776
  • Trusco Code
    489-5215
  • Features
    Uses materials that are tough against impacts and feature outstanding water resistance and durability.
  • Shape
    Oval Type
  • Notes
    Mounting devices sold separately.
  • Amount Of Content
    1 Set (5 Sets)

Loading...

Part Number
T459-26
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 684.00

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 1 Set (5 Sets)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

Product Description

[Features]
· Uses materials that are tough against impacts and feature outstanding water resistance and durability.

Specifications of T459-26

  • Material (Main Body)
    Other
  • Material
    Acrylic
  • Vertical(mm)
    70
  • Horizontal(mm)
    47
  • Thickness(mm)
    2.5
  • Color
    White
  • JAN Code
    4989999357776
  • Trusco Code
    489-5215
  • Features
    Uses materials that are tough against impacts and feature outstanding water resistance and durability.
  • Shape
    Oval Type
  • Notes
    Mounting devices sold separately.
  • Amount Of Content
    1 Set (5 Sets)

Loading...

Part Number
T459-26
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 684.00

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 1 Set (5 Sets)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language