- Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.
Reflective Sign Rope, 3-Strand Type 12 mm X 100 m
Specifications of PRYH-2
-
- Product Type
- Label Rope
-
- Material
- Polyethylene (PE)
-
- Type
- 3-strand
-
- Wire diameter × length(mm×m)
- 12×100
-
- Color
- Yellow/Black
-
- Package Presentation
- Drum-Wound
-
- JAN Code
- 4903599063516
-
- Trusco Code
- 754-1457
-
- Features
- Reflects light such as car lights at night.
-
- Use
- Keep Out, Dangerous area display and parking lot demarcation, etc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 31,928.11
|
1 Piece(s)
|
|
5 Day(s) or more
|
Basic Specifications
-
- Product Type
- Label Rope
-
- Material
- Polyethylene (PE)
-
- Type
- 3-strand
-
- Wire diameter × length(mm×m)
- 12×100
-
- Color
- Yellow/Black
-
- Package Presentation
- Drum-Wound
-
- JAN Code
- 4903599063516
-
- Trusco Code
- 754-1457
-
- Features
- Reflects light such as car lights at night.
-
- Use
- Keep Out, Dangerous area display and parking lot demarcation, etc.
Product Description
[Features]
· Reflects the light of cars, etc. at night.
[Applications]
· Keep out / danger indicator, mark parking areas, etc.
Specifications of PRYH-2
-
- Product Type
- Label Rope
-
- Material
- Polyethylene (PE)
-
- Type
- 3-strand
-
- Wire diameter × length(mm×m)
- 12×100
-
- Color
- Yellow/Black
-
- Package Presentation
- Drum-Wound
-
- JAN Code
- 4903599063516
-
- Trusco Code
- 754-1457
-
- Features
- Reflects light such as car lights at night.
-
- Use
- Keep Out, Dangerous area display and parking lot demarcation, etc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 31,928.11
|
1 Piece(s)
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy