(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Manila Rope, 3-Stranded Type 6 mm X 200 m–16 mm X 150 m

Manila Rope, 3-Stranded Type 6 mm X 200 m–16 mm X 150 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 10,421.36 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PRM-5
PRM-6
PRM-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
JAN Code Trusco Code Mass (g)

₹ 18,545.71

1 Piece(s) 5 Day(s) or more 9×100 4903599063424 754-1333 8740

₹ 19,072.09

1 Piece(s) 5 Day(s) or more 12×100 4903599063431 754-1341 9750

₹ 10,421.36

1 Piece(s) 5 Day(s) or more 6×200 4903599063400 754-1317 5480

Basic Specifications

  • Product Type
    Rope
  • Material
    Other
  • Type
    3-strand
  • Color
    Other
  • Color
    Brown
  • Package Presentation
    Drum-Wound
  • Features
    Since it is made from natural fibers, it suppresses static electricity and it is resistant to heat, friction and ultraviolet light. Features water absorption and low extensibility. It corrodes in water and soil and returns to the ground.
  • Use
    For rope-pulls, athletics, agricultural use.

Product Description

[Features]
· Made of natural fiber for resistance to heat, abrasion and UV rays and to control static electricity.
· Low elongation with water absorption.
· Biodegradable in water and soil.
[Applications]
· For towing rope, sports and gardening.

Part Number
PRM-5
PRM-6
PRM-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
JAN Code Trusco Code Mass (g)

₹ 18,545.71

1 Piece(s) 5 Day(s) or more 9×100 4903599063424 754-1333 8740

₹ 19,072.09

1 Piece(s) 5 Day(s) or more 12×100 4903599063431 754-1341 9750

₹ 10,421.36

1 Piece(s) 5 Day(s) or more 6×200 4903599063400 754-1317 5480

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon