(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Vinylon Ropes 3-Strand Type 3 mm X 200 m–16 mm X 200 m

Vinylon Ropes 3-Strand Type 3 mm X 200 m–16 mm X 200 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 11,164.11 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
V16-200
V4200
V6200
V9200
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
JAN Code Trusco Code Use Mass (g)

₹ 122,657.55

1 Piece(s) 6 Day(s) or more 16×200 4903599059571 754-1724 Useful for various operations like as a carrier rope, for evacuation etc. 31500

₹ 11,164.11

1 Piece(s) 5 Day(s) or more 4×200 4903599059502 754-1741 Useful for various operations like as a carrier rope, for evacuation etc. 2000

₹ 17,517.49

1 Piece(s) 5 Day(s) or more 6×200 4903599059526 754-1767 For various types of binding such as tent, tarp etc. 4100

₹ 40,864.91

1 Piece(s) 5 Day(s) or more 9×200 4903599059540 754-1775 Useful for various operations like as a carrier rope, for evacuation etc. 10000

Basic Specifications

  • Product Type
    Rope
  • Material
    Vinylon
  • Type
    3-strand
  • Color
    White
  • Color
    White
  • Package Presentation
    Scroll
  • Features
    This is high strength rope which feels good and is easy to use, also has excellent weather resistance and durability.

Product Description

[Features]
· Strong rope with excellent weather resistance and durability, a good feel, and easy to use.
[Applications]
· Various kinds of work, main rope, evacuation, etc.

Part Number
V16-200
V4200
V6200
V9200
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
JAN Code Trusco Code Use Mass (g)

₹ 122,657.55

1 Piece(s) 6 Day(s) or more 16×200 4903599059571 754-1724 Useful for various operations like as a carrier rope, for evacuation etc. 31500

₹ 11,164.11

1 Piece(s) 5 Day(s) or more 4×200 4903599059502 754-1741 Useful for various operations like as a carrier rope, for evacuation etc. 2000

₹ 17,517.49

1 Piece(s) 5 Day(s) or more 6×200 4903599059526 754-1767 For various types of binding such as tent, tarp etc. 4100

₹ 40,864.91

1 Piece(s) 5 Day(s) or more 9×200 4903599059540 754-1775 Useful for various operations like as a carrier rope, for evacuation etc. 10000

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1