(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Diamond Rope, 3-Strand Type 3 mm X 300 m–12 mm X 100 m

Diamond Rope, 3-Strand Type 3 mm X 300 m–12 mm X 100 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,952.55 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PRDP-8
PRDP-9
PRDP-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
JAN Code Trusco Code Mass (g)

₹ 4,952.55

1 Piece(s) 6 Day(s) or more 4×200 4903599063318 754-1244 1690

₹ 6,786.49

1 Piece(s) 6 Day(s) or more 5×200 4903599063325 754-1252 2710

₹ 9,265.00

1 Piece(s) 6 Day(s) or more 6×200 4903599063271 754-1201 366000

Basic Specifications

  • Product Type
    Rope
  • Material
    Polyethylene (PE)
  • Type
    3-strand
  • Color
    Other
  • Properties
    Water Resistance
  • Color
    Gray
  • Package Presentation
    Drum-Wound
  • Features
    Lightweight rope, resilient to water, and strong, with a good resilience against slipping. Used as a rope with good workability for cargo handling, etc. on land and at sea.
  • Use
    For ships, agriculture and horticulture, and various types of work.

Product Description

[Features]
· Lightweight, water resistant rope that is strong and slip resistant.
· Used as a rope with good workability on land and sea for cargo, etc.
[Applications]
· Ships, gardening, various kinds of work, etc.

Part Number
PRDP-8
PRDP-9
PRDP-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
JAN Code Trusco Code Mass (g)

₹ 4,952.55

1 Piece(s) 6 Day(s) or more 4×200 4903599063318 754-1244 1690

₹ 6,786.49

1 Piece(s) 6 Day(s) or more 5×200 4903599063325 754-1252 2710

₹ 9,265.00

1 Piece(s) 6 Day(s) or more 6×200 4903599063271 754-1201 366000

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon