- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
- Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Polyester Rope, Three-Stand Type 3 mm X 300 m–12 mm X 100 m
Specifications of PRS-81
-
- Product Type
- Rope
-
- Material
- Rubber / Polyester Fiber
-
- Wire diameter × length(mm×m)
- 4×200
-
- Color
- Black
-
- Properties
- Chemical Resistant
-
- Color
- Black
-
- Package Presentation
- Drum-Wound
-
- JAN Code
- 4903599063486
-
- Trusco Code
- 754-1392
-
- Features
- Tough against acid, alkali and seawater, with excellent weather resistance and tough against wear, very strong rope.
-
- Use
- For various types of binding such as tent, tarp etc.
-
- Mass (g)
- 2440
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 11,144.49
|
1 Piece(s)
|
|
5 Day(s) or more
|
Basic Specifications
-
- Product Type
- Rope
-
- Material
- Rubber / Polyester Fiber
-
- Wire diameter × length(mm×m)
- 4×200
-
- Color
- Black
-
- Properties
- Chemical Resistant
-
- Color
- Black
-
- Package Presentation
- Drum-Wound
-
- JAN Code
- 4903599063486
-
- Trusco Code
- 754-1392
-
- Features
- Tough against acid, alkali and seawater, with excellent weather resistance and tough against wear, very strong rope.
-
- Use
- For various types of binding such as tent, tarp etc.
-
- Mass (g)
- 2440
Product Description
[Features]
· Excellent strength and resistant to acids, alkalis, seawater, etc. as well as weather resistant and very strong against abrasion.
[Applications]
· For various kinds of tying, tents, tarps, etc.
Specifications of PRS-81
-
- Product Type
- Rope
-
- Material
- Rubber / Polyester Fiber
-
- Wire diameter × length(mm×m)
- 4×200
-
- Color
- Black
-
- Properties
- Chemical Resistant
-
- Color
- Black
-
- Package Presentation
- Drum-Wound
-
- JAN Code
- 4903599063486
-
- Trusco Code
- 754-1392
-
- Features
- Tough against acid, alkali and seawater, with excellent weather resistance and tough against wear, very strong rope.
-
- Use
- For various types of binding such as tent, tarp etc.
-
- Mass (g)
- 2440
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 11,144.49
|
1 Piece(s)
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy