(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Protective Sheet PLADAN (DANPURA) 0.91X0.91 m

Protective Sheet PLADAN (DANPURA) 0.91X0.91 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 891.89 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PD-994-BL
PD-994-GY
PD-994-YE
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

₹ 891.89

5 Piece(s) 6 Day(s) or more Blue 4905009505036 363-0421 1 pc.

₹ 891.89

5 Piece(s) 6 Day(s) or more Gray 4905009505043 363-0447 1 pc.

₹ 891.89

5 Piece(s) 6 Day(s) or more Yellow 4905009505067 363-0471 1 pc.

Basic Specifications

Product Description

Corrugated plastic which is resistant to shocks, and has superior heat insulation and sound proofing properties.
[Features]
·A curing sheet that can be processed as a returnable box or a case for packing heavy items.
·Unlike corrugated card, it can be used any number of times, and therefore is more economical.
[Applications]
·It can be used as a curing material for buildings when moving or moving, display boards, construction materials, etc.

Part Number
PD-994-BL
PD-994-GY
PD-994-YE
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

₹ 891.89

5 Piece(s) 6 Day(s) or more Blue 4905009505036 363-0421 1 pc.

₹ 891.89

5 Piece(s) 6 Day(s) or more Gray 4905009505043 363-0447 1 pc.

₹ 891.89

5 Piece(s) 6 Day(s) or more Yellow 4905009505067 363-0471 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon