(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Curing Sheet (PP Board)

Curing Sheet (PP Board)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TPS-1830

  • Product Type
    Protective sheet
  • Thickness(mm)
    3
  • Width×Length(m)
    0.9×1.8
  • Color
    Blue
  • Shape
    Folding Type
  • JAN Code
    4989999399790
  • Trusco Code
    770-1187
  • Amount Of Content
    1 pc.
Part Number
TPS-1830
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 4,383.67

1 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

Product Description

[Features]
· Features outstanding durability and shock resistance.
· Anti-slip finish (embossing) has been given to the surface.
· Simply wash with water when dirty to enable reuse.

Specifications of TPS-1830

  • Product Type
    Protective sheet
  • Thickness(mm)
    3
  • Width×Length(m)
    0.9×1.8
  • Color
    Blue
  • Shape
    Folding Type
  • JAN Code
    4989999399790
  • Trusco Code
    770-1187
  • Amount Of Content
    1 pc.
Part Number
TPS-1830
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 4,383.67

1 Piece(s) 6 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in durability and impact resistance.
●Anti-slip processing(embossed) on ??the surface is done.

Specification

●W x L(m):0.9 x 1.8
●SPQ(sheet):1
●Color: Blue

Materials

●Polypropylene(PP)