(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic Foam PP Sheet, Sumi Seller, Adjustable Wood Type

Plastic Foam PP Sheet, Sumi Seller, Adjustable Wood Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,565.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3030090WL-AW
3030090WL-CB
3030090WL-EG
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

₹ 5,565.00

10 Piece(s) 6 Day(s) or more Antique white 4580484540583 760-9507 1 pc.

₹ 5,565.00

10 Piece(s) 9 Day(s) or more Chestnut Brown 4580484540590 760-9515 1 pc.

₹ 5,565.00

1 Piece(s) 6 Day(s) or more Earth Green 4580484540606 760-9523 1 pc.

Basic Specifications

  • Product Type
    Foam cushioning material
  • Thickness (mm)
    3
  • Width (mm)
    1000
  • Length (m)
    2
  • Mass(g)
    1800
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Lightweight and highly rigid foam sheet featuring excellent flexibility and impact resistance.
· With small, uniform cell diameter and smooth surface texture.
· Prevents infiltration of water, dust and dirt. Washable for improved hygiene.
· With excellent surface smoothness and corona treatment for superior printability.
· Superior recyclability/reusability.
[Applications]
· Shelves, boards and work panels, etc.

Part Number
3030090WL-AW
3030090WL-CB
3030090WL-EG
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

₹ 5,565.00

10 Piece(s) 6 Day(s) or more Antique white 4580484540583 760-9507 1 pc.

₹ 5,565.00

10 Piece(s) 9 Day(s) or more Chestnut Brown 4580484540590 760-9515 1 pc.

₹ 5,565.00

1 Piece(s) 6 Day(s) or more Earth Green 4580484540606 760-9523 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon