(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TPN-BL |
TPN-CLR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Thickness (mm) |
Tensile Strength | Color Detail | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,271.00 |
6 Piece(s) | 5 Day(s) or more | Black Color | 0.55 | Length 1,150 N/5 cm, Width 1,100 N/5 cm (Black) | Black | 4962074011855 | 497-1469 | 1100 | 1 Roll | ||
₹ 8,254.00 |
6 Piece(s) | 8 Day(s) or more | Transparent | 0.48 | Length 1,000 N/5 cm, Width 9,500 N/5 cm (Clear) | Clear | 4962074011862 | 497-1477 | 1000 | 1 Roll |
Part Number |
---|
Strong adhesive tape made of sheet material that can be used for PE and PP materials.
[Features]
·As time passes, the adhesive becomes more familiar with the fabric, increasing its adhesive strength.
[Applications]
·Sealing the stakes of the anti-grass sheet. Repair of truck seats and tents.
·Used for joining sheets together.
Part Number |
---|
TPN-BL |
TPN-CLR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Thickness (mm) |
Tensile Strength | Color Detail | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,271.00 |
6 Piece(s) | 5 Day(s) or more | Black Color | 0.55 | Length 1,150 N/5 cm, Width 1,100 N/5 cm (Black) | Black | 4962074011855 | 497-1469 | 1100 | 1 Roll | ||
₹ 8,254.00 |
6 Piece(s) | 8 Day(s) or more | Transparent | 0.48 | Length 1,000 N/5 cm, Width 9,500 N/5 cm (Clear) | Clear | 4962074011862 | 497-1477 | 1000 | 1 Roll |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy