- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tube Rope (A Can Hook + U-Shaped Metal Fittings)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Product Model |
Material |
Length (m) |
Standard Width (mm) |
JAN Code |
Trusco Code |
Specifications |
Features |
Mass (g) |
Amount Of Content |
|
₹ 296.01
|
4 Piece(s)
|
|
5 Day(s) or more
|
Rubber Band |
Tire Tube |
1.5 |
- |
- |
367-7613 |
- |
Because this is a tire tube, it has elasticity and can easily secure luggage. |
115 |
1 pc. |
|
₹ 261.99
|
4 Piece(s)
|
|
5 Day(s) or more
|
Rubber Band |
Tire Tube |
0.8 |
- |
- |
367-7753 |
- |
Because this is a tire tube, it has elasticity and can easily secure luggage. |
65 |
1 pc. |
|
₹ 209.36
|
4 Piece(s)
|
|
8 Day(s) or more
|
Rubber Rope |
- |
0.6 |
20 |
4903599043235 |
473-6346 |
Single-End Hook Bracket, Single-End Ring Type |
- |
40 |
1 pc. |
|
₹ 441.99
|
4 Piece(s)
|
|
5 Day(s) or more
|
Rubber Band |
Tire Tube |
3 |
- |
- |
367-7761 |
- |
Because this is a tire tube, it has elasticity and can easily secure luggage. |
140 |
1 pc. |
|
₹ 525.09
|
4 Piece(s)
|
|
5 Day(s) or more
|
Rubber Band |
Tire Tube |
4 |
- |
- |
367-7796 |
- |
Because this is a tire tube, it has elasticity and can easily secure luggage. |
180 |
1 pc. |
Basic Specifications
-
- Width(mm)
- 20
-
- Color
- Black
-
- Thickness(mm)
- 2
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
·Since it is a tire tube, it is elastic and can easily fix luggage
·One side of the rubber tip is: A-ring hook, the other side is: processed in ring shape
[Applications]
·Ideal for fixing luggage on bicycles and motorcycles
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Product Model |
Material |
Length (m) |
Standard Width (mm) |
JAN Code |
Trusco Code |
Specifications |
Features |
Mass (g) |
Amount Of Content |
|
₹ 296.01
|
4 Piece(s)
|
|
5 Day(s) or more
|
Rubber Band |
Tire Tube |
1.5 |
- |
- |
367-7613 |
- |
Because this is a tire tube, it has elasticity and can easily secure luggage. |
115 |
1 pc. |
|
₹ 261.99
|
4 Piece(s)
|
|
5 Day(s) or more
|
Rubber Band |
Tire Tube |
0.8 |
- |
- |
367-7753 |
- |
Because this is a tire tube, it has elasticity and can easily secure luggage. |
65 |
1 pc. |
|
₹ 209.36
|
4 Piece(s)
|
|
8 Day(s) or more
|
Rubber Rope |
- |
0.6 |
20 |
4903599043235 |
473-6346 |
Single-End Hook Bracket, Single-End Ring Type |
- |
40 |
1 pc. |
|
₹ 441.99
|
4 Piece(s)
|
|
5 Day(s) or more
|
Rubber Band |
Tire Tube |
3 |
- |
- |
367-7761 |
- |
Because this is a tire tube, it has elasticity and can easily secure luggage. |
140 |
1 pc. |
|
₹ 525.09
|
4 Piece(s)
|
|
5 Day(s) or more
|
Rubber Band |
Tire Tube |
4 |
- |
- |
367-7796 |
- |
Because this is a tire tube, it has elasticity and can easily secure luggage. |
180 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy