(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spider Rubber Bagged

Spider Rubber Bagged

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ST01

  • Product Model
    Rubber Band
  • Length(m)
    0.25
  • Color
    Yellow
  • JAN Code
    4903599043655
  • Trusco Code
    754-1520
  • Specifications
    With Hook on Each End
  • Mass(g)
    37
  • Amount Of Content
    A bag
Part Number
ST01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 389.04

4 Piece(s) 5 Day(s) or more A bag

Basic Specifications

  • Product Model
    Rubber Band
  • Length(m)
    0.25
  • Color
    Yellow
  • JAN Code
    4903599043655
  • Trusco Code
    754-1520
  • Specifications
    With Hook on Each End
  • Mass(g)
    37
  • Amount Of Content
    A bag

Product Description

This rubber band allows free hooking of hooks anywhere on the series of rings of the rubber itself.
[Features]
· Can be stretched like a spider web.
· Can be easily cut with scissors.
[Applications]
· Ideal for securing luggage, etc. onto bicycles and motorcycles.

Specifications of ST01

  • Product Model
    Rubber Band
  • Length(m)
    0.25
  • Color
    Yellow
  • JAN Code
    4903599043655
  • Trusco Code
    754-1520
  • Specifications
    With Hook on Each End
  • Mass(g)
    37
  • Amount Of Content
    A bag
Part Number
ST01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 389.04

4 Piece(s) 5 Day(s) or more A bag

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon