(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Desktop Deaeration Sealer (Deaeration and Thermal Adhesion Type), Electric Type (with Foot Switch)

Desktop Deaeration Sealer (Deaeration and Thermal Adhesion Type), Electric Type (with Foot Switch)

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of V-460-10

  • Product Type
    Desktop Sealer
  • Specifications
    Deaeration / Welding Type
  • Maximum sealing thickness(mm)
    0.4
  • Sealing width(mm)
    10
  • Sealing length(mm)
    460
  • Power Consumption(W)
    1500
  • Main Body Dimension (Width)(mm)
    570
  • Main Body Dimension (Depth)(mm)
    785
  • Main Body Dimension (Height)(mm)
    415
  • JAN Code
    4582250122191
  • Trusco Code
    485-6007
  • Table Size(mm)
    470×350
  • Welding method
    Single-sided heating
  • Power Supply(V)
    100
  • Mass(g)
    55000
  • Built-In vacuum pump
    Exhaust speed: 39 L/min, vacuum attainment level: -87.0 kPa
  • Amount Of Content
    1 unit
Part Number
V-460-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 647,742.00

1 Piece(s) 44 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Basic Specifications

  • Product Type
    Desktop Sealer
  • Specifications
    Deaeration / Welding Type
  • Maximum sealing thickness(mm)
    0.4
  • Sealing width(mm)
    10
  • Sealing length(mm)
    460
  • Power Consumption(W)
    1500
  • Main Body Dimension (Width)(mm)
    570
  • Main Body Dimension (Depth)(mm)
    785
  • Main Body Dimension (Height)(mm)
    415
  • JAN Code
    4582250122191
  • Trusco Code
    485-6007
  • Table Size(mm)
    470×350
  • Welding method
    Single-sided heating
  • Power Supply(V)
    100
  • Mass(g)
    55000
  • Built-In vacuum pump
    Exhaust speed: 39 L/min, vacuum attainment level: -87.0 kPa
  • Amount Of Content
    1 unit

Product Description

[Features]
· Welds while applying pressurization to achieve a beautiful finish.
· Only energizes during sealing, making it safe because there are no parts that are always hot. It also helps save on power consumption.
· It can be used immediately after turning on the power.

Specifications of V-460-10

  • Product Type
    Desktop Sealer
  • Specifications
    Deaeration / Welding Type
  • Maximum sealing thickness(mm)
    0.4
  • Sealing width(mm)
    10
  • Sealing length(mm)
    460
  • Power Consumption(W)
    1500
  • Main Body Dimension (Width)(mm)
    570
  • Main Body Dimension (Depth)(mm)
    785
  • Main Body Dimension (Height)(mm)
    415
  • JAN Code
    4582250122191
  • Trusco Code
    485-6007
  • Table Size(mm)
    470×350
  • Welding method
    Single-sided heating
  • Power Supply(V)
    100
  • Mass(g)
    55000
  • Built-In vacuum pump
    Exhaust speed: 39 L/min, vacuum attainment level: -87.0 kPa
  • Amount Of Content
    1 unit
Part Number
V-460-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 647,742.00

1 Piece(s) 44 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list