(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Desktop Sealer (Dedicated Thermal Cutting Type) Replacement Consumables

Desktop Sealer (Dedicated Thermal Cutting Type) Replacement Consumables

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NPH-302R

  • Product Type
    Option for sealers
  • Specifications
    For fusion cutting only
  • Other
    Option
  • Details Type
    Replacement Heater
  • Applicable Sealer
    NL-302JR-W
  • JAN Code
    4905058412507
  • Trusco Code
    473-2766
  • Mass(g)
    25
  • Amount Of Content
    1 Set (10 pcs)
Part Number
NPH-302R
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 2,388.22

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1 Set (10 pcs)

Basic Specifications

Product Description

[Specifications]
·This is a heater for NL-202JR-W.
·Dedicated for fusing.

Specifications of NPH-302R

  • Product Type
    Option for sealers
  • Specifications
    For fusion cutting only
  • Other
    Option
  • Details Type
    Replacement Heater
  • Applicable Sealer
    NL-302JR-W
  • JAN Code
    4905058412507
  • Trusco Code
    473-2766
  • Mass(g)
    25
  • Amount Of Content
    1 Set (10 pcs)
Part Number
NPH-302R
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 2,388.22

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1 Set (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1