(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
11001 |
11003 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Length x Width x Thickness (mm) |
JAN Code | Trusco Code | Mass (g) |
Contents |
---|---|---|---|---|---|---|---|---|---|
₹ 1,338.38 |
2 Piece(s) | 6 Day(s) or more | 250×250×42 | 4530545000211 | 756-3248 | 245 | 1 pc. | ||
₹ 1,594.91 |
2 Piece(s) | 6 Day(s) or more | 295×295×45 | 4530545000273 | 756-3256 | 300 | 1 pc. |
[Features]
· It is made of plastic, so it is unlikely to break even if it is dropped, and it is lightweight and chemical resistant.
· Flat and smooth surface that is easy to care for.
[Applications]
· For treating coating and cloth reinforcement (putty hole filling, cracks, etc.).
Part Number |
---|
11001 |
11003 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Length x Width x Thickness (mm) |
JAN Code | Trusco Code | Mass (g) |
Contents |
---|---|---|---|---|---|---|---|---|---|
₹ 1,338.38 |
2 Piece(s) | 6 Day(s) or more | 250×250×42 | 4530545000211 | 756-3248 | 245 | 1 pc. | ||
₹ 1,594.91 |
2 Piece(s) | 6 Day(s) or more | 295×295×45 | 4530545000273 | 756-3256 | 300 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy