(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Single action indoor/outdoor quick dry super putty

Single action indoor/outdoor quick dry super putty

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 310835

  • Product Type
    Construction/interior repair agent
  • Color
    White
  • JAN Code
    4970925310835
  • Trusco Code
    495-7211
  • Curing time
    1-2 hours (Summer), 2-3 hours (Winter)
  • Installation Amount
    Approx. 4.3 m (5 mm width with 5 mm hanger)
  • Capacity(ml)
    200
  • Mass(g)
    130
  • Amount Of Content
    1 pc.
Part Number
310835
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 735.00

2 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Construction/interior repair agent
  • Color
    White
  • JAN Code
    4970925310835
  • Trusco Code
    495-7211
  • Curing time
    1-2 hours (Summer), 2-3 hours (Winter)
  • Installation Amount
    Approx. 4.3 m (5 mm width with 5 mm hanger)
  • Capacity(ml)
    200
  • Mass(g)
    130
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Since it is a pouch container, the contents can be directly pushed with hands to the part to repair.
· Fast dry type which can be used indoors/outdoors, lightweight, and does not shrink.
[Applications]
· For repairing nail holes (depth 2 cm or less) or cracks on indoor or outdoor walls (plaster, stucco, mortar, wood).

Specifications of 310835

  • Product Type
    Construction/interior repair agent
  • Color
    White
  • JAN Code
    4970925310835
  • Trusco Code
    495-7211
  • Curing time
    1-2 hours (Summer), 2-3 hours (Winter)
  • Installation Amount
    Approx. 4.3 m (5 mm width with 5 mm hanger)
  • Capacity(ml)
    200
  • Mass(g)
    130
  • Amount Of Content
    1 pc.
Part Number
310835
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 735.00

2 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1