(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Water Curing Type Filling Adhesive

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TB2083L-1SET

  • Product Type
    Underwater repair agent
  • Color
    Other
  • Trusco Code
    470-3456
  • JAN Code
    4967410104192
  • Mass(g)
    1100
  • Capacity(g)
    1000
  • Color Details
    Blue Green / White
  • Curing time (25°C)
    24 hours
  • Usable Life
    50 minutes
  • Product Name
    This agent, Curing agent
  • Amount Of Content
    1 Set
Part Number
TB2083L-1SET
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 6,855.82

1 Piece(s) 5 Day(s) or more 1 Set

Basic Specifications

  • Product Type
    Underwater repair agent
  • Color
    Other
  • Trusco Code
    470-3456
  • JAN Code
    4967410104192
  • Mass(g)
    1100
  • Capacity(g)
    1000
  • Color Details
    Blue Green / White
  • Curing time (25°C)
    24 hours
  • Usable Life
    50 minutes
  • Product Name
    This agent, Curing agent
  • Amount Of Content
    1 Set

Product Description

[Features]
· Demonstrates powerful adhesion even underwater and on wet surfaces.
· Excellent overlay welding performance.
· Easy-to-use putty type.
· Doesn't drip or wash away even if the installation location is a vertical surface.
· Putty-type repair agent that hardens in water and whose main ingredient is epoxy resin.
· It is effective for adhesive filling repair underwater and on lubricated surfaces.
[Applications]
· For repairing cracks in wet concrete surfaces.
· For adhesive filling repair underwater and on wet surfaces.
· For adhesion repair of rigid PVC pipes.
· For the adhesion repair of piping with water leakage.
· Adhesive repair of concrete and mortar cracks, holes, etc.

Specifications of TB2083L-1SET

  • Product Type
    Underwater repair agent
  • Color
    Other
  • Trusco Code
    470-3456
  • JAN Code
    4967410104192
  • Mass(g)
    1100
  • Capacity(g)
    1000
  • Color Details
    Blue Green / White
  • Curing time (25°C)
    24 hours
  • Usable Life
    50 minutes
  • Product Name
    This agent, Curing agent
  • Amount Of Content
    1 Set
Part Number
TB2083L-1SET
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 6,855.82

1 Piece(s) 5 Day(s) or more 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon