(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gasket Temporary Fastener Agent 534 (Stick Type)

Gasket Temporary Fastener Agent 534 (Stick Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 534-19

  • Product Type
    Sealant
  • Color
    Other
  • JAN Code
    0079340391567
  • Trusco Code
    758-5560
  • Mass(g)
    23
  • Capacity
    19g
  • Operating Temperature Range
    -55~150℃
  • Specifications
    Waxy Semisolid
  • Color Details
    Gray
  • Amount Of Content
    1 pc.
Part Number
534-19
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,988.31

2 Piece(s) 8 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Sealant
  • Color
    Other
  • JAN Code
    0079340391567
  • Trusco Code
    758-5560
  • Mass(g)
    23
  • Capacity
    19g
  • Operating Temperature Range
    -55~150℃
  • Specifications
    Waxy Semisolid
  • Color Details
    Gray
  • Amount Of Content
    1 pc.

Product Description

[Features]
·An anaerobic flange sealant that can adhere molded gaskets.
·The stick type makes it convenient to carry.
·Applied to the surface of the gasket, it is ideal for positioning that is difficult to align.
[Applications]
·Temporary fixation of gaskets that are difficult to align.
·Positioning at height.

Specifications of 534-19

  • Product Type
    Sealant
  • Color
    Other
  • JAN Code
    0079340391567
  • Trusco Code
    758-5560
  • Mass(g)
    23
  • Capacity
    19g
  • Operating Temperature Range
    -55~150℃
  • Specifications
    Waxy Semisolid
  • Color Details
    Gray
  • Amount Of Content
    1 pc.
Part Number
534-19
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,988.31

2 Piece(s) 8 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon