(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Gasket 548 (Stick Type)

Gasket 548 (Stick Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 548-18

  • Product Type
    Sealant
  • Color
    Other
  • JAN Code
    0079340391529
  • Trusco Code
    756-1130
  • Mass(g)
    23
  • Capacity
    18g
  • Operating Temperature Range
    -55~150℃
  • Specifications
    Waxy Semisolid, for Metal Flanges, Anaerobic Flange Sealant
  • Color Details
    Gray
  • Maximum Space(mm)
    0.25
  • Amount Of Content
    1 pc.
Part Number
548-18
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,236.11

2 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Sealant
  • Color
    Other
  • JAN Code
    0079340391529
  • Trusco Code
    756-1130
  • Mass(g)
    23
  • Capacity
    18g
  • Operating Temperature Range
    -55~150℃
  • Specifications
    Waxy Semisolid, for Metal Flanges, Anaerobic Flange Sealant
  • Color Details
    Gray
  • Maximum Space(mm)
    0.25
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Ideal for locations with dripping liquid or high places where application is difficult.
· A stick type that is easy to carry.
[Applications]
· For rigid flange sealing such as in transmissions or cast housings.

Specifications of 548-18

  • Product Type
    Sealant
  • Color
    Other
  • JAN Code
    0079340391529
  • Trusco Code
    756-1130
  • Mass(g)
    23
  • Capacity
    18g
  • Operating Temperature Range
    -55~150℃
  • Specifications
    Waxy Semisolid, for Metal Flanges, Anaerobic Flange Sealant
  • Color Details
    Gray
  • Maximum Space(mm)
    0.25
  • Amount Of Content
    1 pc.
Part Number
548-18
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,236.11

2 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1