(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Liquid Gasket 207 (Multi-Purpose Type)

Liquid Gasket 207 (Multi-Purpose Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 845.51 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Sealant
  • Operating Temperature Range
    -55~200℃
  • Viscosity
    Paste
  • Tensile Strength(N/mm2)
    1.0
  • Peeling Strength(N/mm2)
    4.0
  • Hardness
    Shore A: 18
  • Elongation(%)
    400

Product Description

[Features]
· Can be adhered to a wide range of materials.
[Applications]
· For gluing or sealing machine tools, household appliances, electrical devices, or electronic components, etc.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list