(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tora Line Tape for Indoor Use - Green and White/Red and White

Tora Line Tape for Indoor Use - Green and White/Red and White

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Product Description

[Features]
· Special adhesive which adapts well to the surface is used.
· It has high adhesiveness, does not easily get dirty and is excellent in wear resistance and durability.
[Applications]
· For indoors.
· Area indication within premises such as factories, parking lots, hospitals, etc.

Loading...

Product Specifications

Features

●Uses special adhesives that are well suited to rough surfaces.

Usage

●For indoor use.

Specification

●W x L(mm x m):50 x 25
●Viscosity: 9.5N/10mm
●Tensile Strength: 25N/10mm

Materials

●Base Material: Polyolefin
●Adhesive: Rubber
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language