(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fluorescent Non-Slip Tape Zebra Type (Flat Surfaces/Hazard Indicator)

Fluorescent Non-Slip Tape Zebra Type (Flat Surfaces/Hazard Indicator)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NSP-503-FLZ

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Width(mm)
    50
  • Length(m)
    3
  • Thickness(mm)
    0.85
  • Adhesive Strength(kg/25 mm)
    15N/25mm
  • Color Detail
    Yellow/Black
  • Details Type
    Outdoor Use
  • Tensile Strength
    740N/25mm
  • JAN Code
    4954425132227
  • Trusco Code
    245-7555
  • Cutting Method
    Cutter Required
  • Specifications
    Optional Sealant: N3K (for Hard-To-Contact Parts)
  • Amount Of Content
    1 Roll
Part Number
NSP-503-FLZ
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,683.84

4 Piece(s) 5 Day(s) or more 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Width(mm)
    50
  • Length(m)
    3
  • Thickness(mm)
    0.85
  • Adhesive Strength(kg/25 mm)
    15N/25mm
  • Color Detail
    Yellow/Black
  • Details Type
    Outdoor Use
  • Tensile Strength
    740N/25mm
  • JAN Code
    4954425132227
  • Trusco Code
    245-7555
  • Cutting Method
    Cutter Required
  • Specifications
    Optional Sealant: N3K (for Hard-To-Contact Parts)
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Tape is fluorescent and has a zebra pattern, which makes color identification easy, and stands out in dim light or from a distance.
· Can be used to identify hazardous areas, safe areas, etc. by color.
[Applications]
· For outdoor use. (All places where people walk with non-bare feet)

Specifications of NSP-503-FLZ

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Width(mm)
    50
  • Length(m)
    3
  • Thickness(mm)
    0.85
  • Adhesive Strength(kg/25 mm)
    15N/25mm
  • Color Detail
    Yellow/Black
  • Details Type
    Outdoor Use
  • Tensile Strength
    740N/25mm
  • JAN Code
    4954425132227
  • Trusco Code
    245-7555
  • Cutting Method
    Cutter Required
  • Specifications
    Optional Sealant: N3K (for Hard-To-Contact Parts)
  • Amount Of Content
    1 Roll
Part Number
NSP-503-FLZ
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,683.84

4 Piece(s) 5 Day(s) or more 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon