(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fluorescent Non-Slip Tape Zebra Type (Level Surfaces/Safety Indicator)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,309.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Length(m)
    3
  • Thickness(mm)
    0.85
  • Adhesive Strength(kg/25 mm)
    15N/25mm
  • Color Detail
    Green/White
  • Details Type
    Outdoor Use
  • Tensile Strength
    740N/25mm
  • Cutting Method
    Cutter Required
  • Specifications
    Optional Sealant: N3K (for Hard-To-Contact Parts)
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Tape is fluorescent and has a zebra pattern, which makes color identification easy, and stands out in dim light or from a distance.
· Can be used to identify hazardous areas, safe areas, etc. by color.
[Applications]
· For outdoor use. (All places where people walk with non-bare feet)

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language