(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Transparent Non-Slip Tape

Transparent Non-Slip Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of N-001CL505

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    50
  • Length(m)
    5
  • Thickness(mm)
    0.5
  • Adhesive Strength(kg/25 mm)
    32N/25mm
  • Color Detail
    Transparency
  • Tensile Strength
    383N/25mm
  • JAN Code
    4954425147245
  • Trusco Code
    435-7639
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Roll
Part Number
N-001CL505
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,556.60

4 Piece(s) 5 Day(s) or more 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    50
  • Length(m)
    5
  • Thickness(mm)
    0.5
  • Adhesive Strength(kg/25 mm)
    32N/25mm
  • Color Detail
    Transparency
  • Tensile Strength
    383N/25mm
  • JAN Code
    4954425147245
  • Trusco Code
    435-7639
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Roll

Product Description

Transparent anti-slip tape.
[Features]
·Ideal for places where you don't want to spoil the design.
[Applications]
·Granite, marble, terrazzo, etc., for floors and colored tiles where you don't want to spoil the design.

Specifications of N-001CL505

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    50
  • Length(m)
    5
  • Thickness(mm)
    0.5
  • Adhesive Strength(kg/25 mm)
    32N/25mm
  • Color Detail
    Transparency
  • Tensile Strength
    383N/25mm
  • JAN Code
    4954425147245
  • Trusco Code
    435-7639
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Roll
Part Number
N-001CL505
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,556.60

4 Piece(s) 5 Day(s) or more 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon