(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Substrate Processing Sealant N3K

Substrate Processing Sealant N3K

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of N3K

  • Product Type
    Fixtures
  • Details Type
    Option
  • JAN Code
    4954425904091
  • Trusco Code
    367-9403
  • Density
    0.84g/㎤(23℃)
  • Type of Adhesive
    Manufacturing Adhesive and Manufactured Rubber Type Solvent Adhesive
  • Non-Volatile Components
    0.36
  • Amount Of Content
    1 Can (1 kg)
Part Number
N3K
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,618.51

5 Piece(s) 8 Day(s) or more 1 Can (1 kg)
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Basic Specifications

  • Product Type
    Fixtures
  • Details Type
    Option
  • JAN Code
    4954425904091
  • Trusco Code
    367-9403
  • Density
    0.84g/㎤(23℃)
  • Type of Adhesive
    Manufacturing Adhesive and Manufactured Rubber Type Solvent Adhesive
  • Non-Volatile Components
    0.36
  • Amount Of Content
    1 Can (1 kg)

Product Description

[Features]
· By applying to uneven construction surfaces, the adhesive strength of non-slip tapes is enhanced.
[Applications]
· For porous surfaces such as concrete, asphalt and wood.

Specifications of N3K

  • Product Type
    Fixtures
  • Details Type
    Option
  • JAN Code
    4954425904091
  • Trusco Code
    367-9403
  • Density
    0.84g/㎤(23℃)
  • Type of Adhesive
    Manufacturing Adhesive and Manufactured Rubber Type Solvent Adhesive
  • Non-Volatile Components
    0.36
  • Amount Of Content
    1 Can (1 kg)
Part Number
N3K
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,618.51

5 Piece(s) 8 Day(s) or more 1 Can (1 kg)
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list