(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Silicone Heat-Resistant Grip Tape

Silicone Heat-Resistant Grip Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 10,010.80 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White
  • Length(m)
    25
  • Thickness(mm)
    0.28
  • Color Details
    White
  • Adhesiveness
    1.2N/10mm
  • Continuous operating temperature(°C)
    200
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Roll

Product Description

Heat-resistant adhesive tape ideal for adding grip.
[Features]
·Adhesive tape whose base material is a silicone-coated glass cloth, coated with a silicone-based adhesive.
·Excellent grip, releasability, and heat resistance. Comes with a transparent PET separator.
·Grippy, non-slip tape. Since the surface is made of silicone resin, it does not stick easily and is effective in preventing adhesion.
·It has excellent grip and heat resistance, and can be used at high temperatures.
·Excellent heat resistance, chemical resistance and insulation properties.
·Compliant to Notification No. 370 by the Ministry of Health, Labour and Welfare of Japan according to the Food Sanitation Act of Japan.
[Applications]
·Roll masking in processing with adhesive or bonding agent.
·Adding traction to feed rollers for films, non-woven fabrics, etc.
·Adhesives, adhesive coating, slit processing lines, releasability, and abrasion resistance are very necessary.

Loading...

Product Specifications

Features

●Since heat resistant, exhibits grip performance even under high temperature conditions.

Usage

●Roll masking during adhesive processing.

Specification

●Color:White
●Thickness(mm):0.28
●Viscosity: 1.2N/10mm
●Max Working Temperature: 200°C

Materials

●Base Material: Glass Cloth + Silicone Resin 
●Adhesive: Silicone Type
X
whatsapp-qr whatsapp-icon
Close

Comparison list