(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ultra Durable Walking Path Biba Film (non-slip type)

Ultra Durable Walking Path Biba Film (non-slip type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TN188NSGL3

  • Product Type
    Film
  • Color
    Green
  • Width(mm)
    1000
  • Length(m)
    3
  • Thickness(mm)
    0.315
  • Details Type
    Green
  • Adhesiveness
    8.8N/25mm
  • JAN Code
    4589980121210
  • Trusco Code
    758-3206
  • Mass(g)
    1302
  • Amount Of Content
    1 pc.
Part Number
TN188NSGL3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 32,458.82

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Film
  • Color
    Green
  • Width(mm)
    1000
  • Length(m)
    3
  • Thickness(mm)
    0.315
  • Details Type
    Green
  • Adhesiveness
    8.8N/25mm
  • JAN Code
    4589980121210
  • Trusco Code
    758-3206
  • Mass(g)
    1302
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Non-slip surface treatment makes this product particularly well-suited to the protection of floor surfaces in factories, etc.
· This film features an extremely high level of durability, including dirt and grime resistance, chemical resistance, scratch resistance, static resistance, bacteria/mold resistance, and UV resistance.
· Easy to work with thanks to the use of backside adhesive that is strong and supports repeated application, with minimal adhesive residue.
· This product can also be used for walking paths and observation walkways.
[Applications]
· For protection of indoor floor surfaces in factories, etc.

Specifications of TN188NSGL3

  • Product Type
    Film
  • Color
    Green
  • Width(mm)
    1000
  • Length(m)
    3
  • Thickness(mm)
    0.315
  • Details Type
    Green
  • Adhesiveness
    8.8N/25mm
  • JAN Code
    4589980121210
  • Trusco Code
    758-3206
  • Mass(g)
    1302
  • Amount Of Content
    1 pc.
Part Number
TN188NSGL3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 32,458.82

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A film with extremely high durability such as anti-fouling property, chemical resistance, scratch resistance, electrostatic property, antibacterial/mildewproof property, UV cut property.

Specification

●Color:Green
●SPQ(roll):12
●Thickness: 0.315mm

Materials

●UV Curable paint, Polyethylene, Synthetic Resin Type
X
whatsapp-qr whatsapp-icon