- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Void Tape Adhesion 43 N/10 mm
Specifications of 150
-
- Product Type
- Adhesive Tape
-
- Color
- White Type
-
- Width(mm)
- 210
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.17
-
- Color Details
- Transparent (Milky white)
-
- Shaft Diameter(mm)
- 3.2
-
- Tensile Strength
- 56.8N/10mm
-
- Adhesiveness
- 43N/10mm
-
- JAN Code
- 4970520393035
-
- Trusco Code
- 321-1061
-
- Mass(g)
- 940
-
- Cutting Method
- Can cut by hand
-
- Amount Of Content
- 1 Roll
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 3,356.05
|
2 Piece(s)
|
|
5 Day(s) or more
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- White Type
-
- Width(mm)
- 210
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.17
-
- Color Details
- Transparent (Milky white)
-
- Shaft Diameter(mm)
- 3.2
-
- Tensile Strength
- 56.8N/10mm
-
- Adhesiveness
- 43N/10mm
-
- JAN Code
- 4970520393035
-
- Trusco Code
- 321-1061
-
- Mass(g)
- 940
-
- Cutting Method
- Can cut by hand
-
- Amount Of Content
- 1 Roll
Product Description
[Features]
· Strong adhesion and water resistance make it possible to use this product under harsh conditions.
· Prevents the entry of water and dust, and can be applied with finesse in 1 easy procedure.
[Applications]
· Seals voids (paper sleeves), etc.
· Operating temperature range: 5 to 40°C
Specifications of 150
-
- Product Type
- Adhesive Tape
-
- Color
- White Type
-
- Width(mm)
- 210
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.17
-
- Color Details
- Transparent (Milky white)
-
- Shaft Diameter(mm)
- 3.2
-
- Tensile Strength
- 56.8N/10mm
-
- Adhesiveness
- 43N/10mm
-
- JAN Code
- 4970520393035
-
- Trusco Code
- 321-1061
-
- Mass(g)
- 940
-
- Cutting Method
- Can cut by hand
-
- Amount Of Content
- 1 Roll
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 3,356.05
|
2 Piece(s)
|
|
5 Day(s) or more
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Since it has strong viscosity and water resistance, can be used under harsh conditions.
●Prevents the ingress of water and dust, can stick it conveniently with one time.Usage
●Seal such as void(paper tube).Specification
●Color:Transparent(milky white)
●Thickness(mm):0.17
●Viscosity: 43N/10mm
●Tensile Strength: 56.8N/10mmMaterials
●Base Material: Polyester
●Adhesive: Rubber
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy