- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Thick Gloss Aluminum Tape
Specifications of J3302
-
- Product Type
- Adhesive Tape
-
- Color
- Gold and silver
-
- Width(mm)
- 50
-
- Length(m)
- 10
-
- Thickness(mm)
- 0.13
-
- Adhesiveness
- 21.7N/25mm
-
- Tensile Strength
- 98.1N/20mm
-
- Color Details
- Silver
-
- JAN Code
- 4904140793029
-
- Trusco Code
- 497-6487
-
- Mass
- 210
-
- Operating Temperature Range(°C)
- 10~80
-
- Amount Of Content
- 1 Roll
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,339.82
|
5 Piece(s)
|
|
6 Day(s) or more
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Gold and silver
-
- Width(mm)
- 50
-
- Length(m)
- 10
-
- Thickness(mm)
- 0.13
-
- Adhesiveness
- 21.7N/25mm
-
- Tensile Strength
- 98.1N/20mm
-
- Color Details
- Silver
-
- JAN Code
- 4904140793029
-
- Trusco Code
- 497-6487
-
- Mass
- 210
-
- Operating Temperature Range(°C)
- 10~80
-
- Amount Of Content
- 1 Roll
Product Description
[Features]
· Strong thick glossy type for repairing air-conditioning and heat-insulating ducts. Does not impair aesthetics.
[Applications]
· For sealing gaps, repair, and simple waterproofing repair.
Specifications of J3302
-
- Product Type
- Adhesive Tape
-
- Color
- Gold and silver
-
- Width(mm)
- 50
-
- Length(m)
- 10
-
- Thickness(mm)
- 0.13
-
- Adhesiveness
- 21.7N/25mm
-
- Tensile Strength
- 98.1N/20mm
-
- Color Details
- Silver
-
- JAN Code
- 4904140793029
-
- Trusco Code
- 497-6487
-
- Mass
- 210
-
- Operating Temperature Range(°C)
- 10~80
-
- Amount Of Content
- 1 Roll
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,339.82
|
5 Piece(s)
|
|
6 Day(s) or more
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy