- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Glass Cloth Adhesive Tape
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
JAN Code |
Trusco Code |
Internal capacity |
|
₹ 2,406.24
|
5 Piece(s)
|
|
8 Day(s) or more
|
10 |
4953871103645 |
469-4538 |
1 Roll |
|
₹ 3,546.87
|
1 Piece(s)
|
|
5 Day(s) or more
|
15 |
4953871103669 |
469-4554 |
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Brown-based
-
- Length(m)
- 33
-
- Thickness(mm)
- 0.18
-
- Color Details
- Beige
-
- Adhesiveness
- 3.5N/10mm
-
- Tensile Strength
- 315.8N/10mm
-
- Operating Temperature Range(°C)
- -60 to 180
-
- Cutting Method
- Cutter Required
-
- Internal capacity
- 1 Roll
Product Description
[Features]
· The product features excellent mechanical strength and electrical insulation.
· Features outstanding heat resistance. (Regular operating temperature 180°C)
· Superior flame retardant properties. (UL510 acquired)
[Applications]
· Used for the electrical insulation of transformers/coils.
· For the exterior of parts.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
JAN Code |
Trusco Code |
Internal capacity |
|
₹ 2,406.24
|
5 Piece(s)
|
|
8 Day(s) or more
|
10 |
4953871103645 |
469-4538 |
1 Roll |
|
₹ 3,546.87
|
1 Piece(s)
|
|
5 Day(s) or more
|
15 |
4953871103669 |
469-4554 |
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy