(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Masking Tape BIG BOSS for Vehicle Coating, Sold in Packs

Masking Tape BIG BOSS for Vehicle Coating, Sold in Packs

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 578.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BIGBOSSJAN-12
BIGBOSSJAN-15
BIGBOSSJAN-18
BIGBOSSJAN-24
BIGBOSSJAN-30
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN code Trusco code Mass
(g/pack)
Amount Of Content

₹ 579.00

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 12 4971910187456 472-1853 200 1 Pack (10 pcs)

₹ 578.00

1 Pack(s)

8 Pieces Per Package

6 Day(s) or more 15 4971910187470 472-1861 199 1 Pack (8 pcs)

₹ 606.00

1 Pack(s)

7 Pieces Per Package

6 Day(s) or more 18 4971910187494 472-1870 212 1 Pack (7 pcs)

₹ 581.00

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 24 4971910187531 472-1896 203 1 Pack (5 pcs)

₹ 579.00

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more 30 4971910187555 472-1900 200 1 Pack (4 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Length(m)
    18
  • Thickness(mm)
    0.08
  • Number of pieces per pack(Roll)
    Pink
  • Adhesiveness
    1.80N/10mm
  • Tensile Strength
    55.0N/15mm
  • Continuous operating temperature
    100 °C (30 min.)
  • Cutting Method
    Can cut by hand

Product Description

[Features]
· Easy to cut and roll back up. Can be securely overlapped, and reliably expected not to leave any adhesive residue.
· Excellent heat, water and weather resistance.

Part Number
BIGBOSSJAN-12
BIGBOSSJAN-15
BIGBOSSJAN-18
BIGBOSSJAN-24
BIGBOSSJAN-30
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN code Trusco code Mass
(g/pack)
Amount Of Content

₹ 579.00

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 12 4971910187456 472-1853 200 1 Pack (10 pcs)

₹ 578.00

1 Pack(s)

8 Pieces Per Package

6 Day(s) or more 15 4971910187470 472-1861 199 1 Pack (8 pcs)

₹ 606.00

1 Pack(s)

7 Pieces Per Package

6 Day(s) or more 18 4971910187494 472-1870 212 1 Pack (7 pcs)

₹ 581.00

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 24 4971910187531 472-1896 203 1 Pack (5 pcs)

₹ 579.00

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more 30 4971910187555 472-1900 200 1 Pack (4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1