(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PE Cloth for Safety

PE Cloth for Safety

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 412-LG

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.15
  • Color Details
    Light Green
  • Tensile Strength
    34N/10mm
  • Adhesiveness
    3.18N/10mm
  • JAN Code
    4547691701619
  • Trusco Code
    361-4409
  • Mass(g)
    180
  • Amount Of Content
    1 Roll
Part Number
412-LG
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 470.00

1 Piece(s) 5 Day(s) or more 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.15
  • Color Details
    Light Green
  • Tensile Strength
    34N/10mm
  • Adhesiveness
    3.18N/10mm
  • JAN Code
    4547691701619
  • Trusco Code
    361-4409
  • Mass(g)
    180
  • Amount Of Content
    1 Roll

Product Description

[Features]
・ Since it is difficult for glue to remain, it is suitable for temporary fixing of moving work and fixing of protective sheets.
・ Excellent hand-cutting property polyester fiber is used for the warp and polyethylene fiber is used for the weft, and workability is improved with excellent hand-cutting property.
・ Since the color is conspicuous, you can easily see the leftovers and peeling off.
[Applications]
・ Curing during interior/exterior construction.
・ Temporary fixing during moving work.
・ For fixing the protective sheet.

Specifications of 412-LG

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.15
  • Color Details
    Light Green
  • Tensile Strength
    34N/10mm
  • Adhesiveness
    3.18N/10mm
  • JAN Code
    4547691701619
  • Trusco Code
    361-4409
  • Mass(g)
    180
  • Amount Of Content
    1 Roll
Part Number
412-LG
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 470.00

1 Piece(s) 5 Day(s) or more 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since glue is hard to remain, suitable for temporary tacking of moving work and fixing of curing sheet.
●Excellent hand cutability, polyester fiber for the warp and polyethylene fiber for the weft to improve usability with excellent hand cutability.

Specification

●Color:Light Green
●W x L(mm x m):50 x 25
●Thickness(mm):0.15
●SPQ(roll):30
●Viscosity: 3.18N/10mm
●Tensile Strength: 34N/10mm

Materials

●Base Material: Polyester/Polyethylene Mixed Cloth
●Adhesive: Acrylics