(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clear cloth tape

Clear cloth tape

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 433

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.13
  • Color Details
    Clear
  • Tensile Strength
    54.9N/10mm
  • Adhesiveness
    3.9N/10mm
  • JAN Code
    4970520327818
  • Trusco Code
    293-0129
  • Mass(g)
    335
  • Core diameter
    3 inches (76 mm)
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll
Part Number
433
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,175.07

30 Piece(s) 6 Day(s) or more 1 Roll
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.13
  • Color Details
    Clear
  • Tensile Strength
    54.9N/10mm
  • Adhesiveness
    3.9N/10mm
  • JAN Code
    4970520327818
  • Trusco Code
    293-0129
  • Mass(g)
    335
  • Core diameter
    3 inches (76 mm)
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll

Specifications of 433

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.13
  • Color Details
    Clear
  • Tensile Strength
    54.9N/10mm
  • Adhesiveness
    3.9N/10mm
  • JAN Code
    4970520327818
  • Trusco Code
    293-0129
  • Mass(g)
    335
  • Core diameter
    3 inches (76 mm)
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll
Part Number
433
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,175.07

30 Piece(s) 6 Day(s) or more 1 Roll
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

Product Specifications

Features

●A transparent type tape that utilizes the foundation.
●Can write character with permanent markers.

Specification

●Q'ty Per Pack(roll):30
●Color:Clear
●W x L(mm x m):50 x 50
●Thickness(mm):0.13
●Viscosity: 3.9N/10mm
●Tensile Strength: 54.9N/10mm

Materials

●Base Material: Polyester Cloth
●Adhesive: Rubber
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list