- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cloth tape Width (mm) 25 – 100
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
JAN Code |
Trusco Code |
Mass (g) |
Amount Of Content |
|
₹ 352.51
|
1 Piece(s)
|
|
5 Day(s) or more
|
25 |
4970520321021 |
443-7764 |
213 |
1 Roll |
|
₹ 1,330.64
|
1 Piece(s)
|
|
5 Day(s) or more
|
100 |
4970520321069 |
443-7756 |
950 |
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Yellows
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.31
-
- Color Details
- Cream
-
- Tensile Strength
- 66.6N/10mm
-
- Adhesiveness
- 4.3N/10mm
-
- Cutting Method
- Can cut by hand
-
- Amount Of Content
- 1 Roll
Product Description
[Features]
· Workability has been improved by making it easier to cut by hand.
· The adhesive layer is thick, so it will stick even to uneven surfaces.
· Able to be overlapped, and can be written on with oil-based inks.
[Applications]
· For heavy packaging.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
JAN Code |
Trusco Code |
Mass (g) |
Amount Of Content |
|
₹ 352.51
|
1 Piece(s)
|
|
5 Day(s) or more
|
25 |
4970520321021 |
443-7764 |
213 |
1 Roll |
|
₹ 1,330.64
|
1 Piece(s)
|
|
5 Day(s) or more
|
100 |
4970520321069 |
443-7756 |
950 |
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy