(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Floor Carpet Sticker

Floor Carpet Sticker

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 1,537.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
819-554
819-561
819-565
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Display Content Vertical
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 2,325.00

3 Piece(s) 9 Day(s) or more No smoking beyond this point 204 4582183907483 759-5701 103 1 pc.

₹ 1,537.00

3 Piece(s) 7 Day(s) or more Watch your step 102 4582183907445 759-5727 61 1 pc.

₹ 1,537.00

3 Piece(s) 6 Day(s) or more Remove your Shoes 102 4582183907469 759-5743 61 1 pc.

Basic Specifications

  • Product Type
    Other
  • Horizontal(mm)
    360
  • Mounting specification
    Image fastener
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Display on carpet on raised floors, etc., which was previously very difficult.
· Hook and loop fasteners can be freely fastened and unfastened, allowing flexibility in dealing with office layout changes, etc.
· Anti-slip treatment has been applied to the surface.
[Applications]
· Raised floors, carpets, etc. in offices and commercial facilities.

Part Number
819-554
819-561
819-565
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Display Content Vertical
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 2,325.00

3 Piece(s) 9 Day(s) or more No smoking beyond this point 204 4582183907483 759-5701 103 1 pc.

₹ 1,537.00

3 Piece(s) 7 Day(s) or more Watch your step 102 4582183907445 759-5727 61 1 pc.

₹ 1,537.00

3 Piece(s) 6 Day(s) or more Remove your Shoes 102 4582183907469 759-5743 61 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon