(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Combination Mesh Combination sheet tarpaulin sheet type

Combination Mesh Combination sheet tarpaulin sheet type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 8,354.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SS-301
SS-302
SS-304
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Display Content Details JAN Code Trusco Code Amount Of Content

₹ 8,354.00

2 Piece(s) 6 Day(s) or more Zero Disasters 4580284634963 755-4893 1 pc.

₹ 8,354.00

2 Piece(s) 6 Day(s) or more Safety Operations 4580284634970 755-4907 1 pc.

₹ 8,354.00

2 Piece(s) 6 Day(s) or more Heavy Machinery Disaster Reduction 4580284634994 755-4923 1 pc.

Basic Specifications

  • Material (Body)
    Other
  • Display Content
    Other
  • Mount Specification
    Other
  • Material
    Tarpaulin-Made
  • Longitudinal(mm)
    900
  • Side(mm)
    1800
  • Mounting Method
    String Stopper (with string)
  • Mount Specification
    18 Holes
  • Features
    Contents that follow the title can easily be displayed, and it is an easy-to-understand cartoon sign type.
  • Application
    For safety measures.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Easy-to-understand comic-style signs for simple display of content matching the title.
· Also easy to carry.
[Applications]
· Safety measures.

Part Number
SS-301
SS-302
SS-304
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Display Content Details JAN Code Trusco Code Amount Of Content

₹ 8,354.00

2 Piece(s) 6 Day(s) or more Zero Disasters 4580284634963 755-4893 1 pc.

₹ 8,354.00

2 Piece(s) 6 Day(s) or more Safety Operations 4580284634970 755-4907 1 pc.

₹ 8,354.00

2 Piece(s) 6 Day(s) or more Heavy Machinery Disaster Reduction 4580284634994 755-4923 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1