(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Simple Sign with 4-Language

Simple Sign with 4-Language
  • Volume Discount

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 733.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NTW4L-1
NTW4L-2
NTW4L-3
NTW4L-4
NTW4L-5
NTW4L-6
NTW4L-7
NTW4L-8
NTW4L-9
NTW4L-10
NTW4L-12
NTW4L-13
NTW4L-14
NTW4L-15
NTW4L-16
NTW4L-17
NTW4L-18
NTW4L-19
NTW4L-20
NTW4L-21
NTW4L-22
NTW4L-23
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Display Content Display content details JAN Code Trusco Code Amount Of Content

₹ 733.00

2 Piece(s) 5 Day(s) or more Other Danger. 4562461481737 764-8561 1 pc.

₹ 733.00

2 Piece(s) 5 Day(s) or more For Authorized Personnel Only No admittance to unauthorized personnel 4562461481744 764-8677 1 pc.

₹ 733.00

2 Piece(s) 5 Day(s) or more Keep out Keep out 4562461481751 764-8723 1 pc.

₹ 733.00

2 Piece(s) 5 Day(s) or more Other No parking 4562461481768 764-8731 1 pc.

₹ 733.00

2 Piece(s) 5 Day(s) or more No Fire No Fire 4562461481775 764-8740 1 pc.

₹ 792.00

1 Piece(s) 5 Day(s) or more No smoking No smoking 4562461481782 764-8758 1 pc.

₹ 733.00

2 Piece(s) Available 5 Day(s) or more Mind Your Head Danger: Mind Your Head 4562461481799 764-8766 1 pc.

₹ 733.00

2 Piece(s) Available 5 Day(s) or more Watch your step Danger: Watch Your Step 4562461481805 764-8774 1 pc.

₹ 733.00

2 Piece(s) Available 5 Day(s) or more Other Caution Work in Upper Part in Progress 4562461481812 764-8782 1 pc.

₹ 733.00

2 Piece(s) 5 Day(s) or more Other Danger: Opening 4562461481829 764-8570 1 pc.

₹ 733.00

2 Piece(s) 5 Day(s) or more Other Caution, Falling Objects 4562461481843 764-8596 1 pc.

₹ 792.00

1 Piece(s) 5 Day(s) or more Electric Shock Electric Shock 4562461481850 764-8600 1 pc.

₹ 792.00

1 Piece(s) 5 Day(s) or more Other Shipshape and Bristol Fashion 4562461481867 764-8618 1 pc.

₹ 733.00

2 Piece(s) 5 Day(s) or more Wearing protective gear Wear Protective Gear 4562461481874 764-8626 1 pc.

₹ 733.00

2 Piece(s) Available 5 Day(s) or more Safety Belt Used Safety Belt Used 4562461481881 764-8634 1 pc.

₹ 733.00

2 Piece(s) 5 Day(s) or more Other Work passage 4562461481898 764-8642 1 pc.

₹ 733.00

2 Piece(s) 5 Day(s) or more Other Safety Corridor 4562461481904 764-8651 1 pc.

₹ 733.00

2 Piece(s) 8 Day(s) or more Other Pedestrian path 4562461481911 764-8669 1 pc.

₹ 733.00

2 Piece(s) Available 5 Day(s) or more Other Elevating Stair 4562461481928 764-8685 1 pc.

₹ 733.00

2 Piece(s) 5 Day(s) or more Other Ascent and Descent Port 4562461481935 764-8693 1 pc.

₹ 733.00

2 Piece(s) 5 Day(s) or more Other Point and Call 4562461481942 764-8707 1 pc.

₹ 733.00

2 Piece(s) 5 Day(s) or more Other Smoking Area 4562461481959 764-8715 1 pc.

Basic Specifications

  • Product Type
    Safety sign
  • Material (Main Body)
    Other
  • Mounting specification
    Other
  • Vertical(mm)
    550
  • Horizontal(mm)
    900
  • Material Details
    Tarpaulin
  • Mounting Specification Details
    Top Part: Velcro Tape. Bottom Part: Cord (with Eyelet Hole)
  • Mounting Method
    Velcro Type
  • Application
    Used to raise awareness for caution at construction sites. Used to secure safety of pedestrians at road worksites.
  • Features
    Warnings are issued in Japanese, English, Chinese and Korean. Notation content is compatible with internationalization of working conditions. Safety signage is compatible with multiple countries.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Issues warnings in 4 languages: Japanese, English, Chinese and Korean.
· Display content is appropriate for internationalization of work environments.
· Safety signs suitable for countries hosting people from many different nations.
[Applications]
· Warning measures on construction sites.
· Ensuring the safety of pedestrians during roadworks.

Part Number
NTW4L-1
NTW4L-2
NTW4L-3
NTW4L-4
NTW4L-5
NTW4L-6
NTW4L-7
NTW4L-8
NTW4L-9
NTW4L-10
NTW4L-12
NTW4L-13
NTW4L-14
NTW4L-15
NTW4L-16
NTW4L-17
NTW4L-18
NTW4L-19
NTW4L-20
NTW4L-21
NTW4L-22
NTW4L-23
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Display Content Display content details JAN Code Trusco Code Amount Of Content

₹ 733.00

2 Piece(s) 5 Day(s) or more Other Danger. 4562461481737 764-8561 1 pc.

₹ 733.00

2 Piece(s) 5 Day(s) or more For Authorized Personnel Only No admittance to unauthorized personnel 4562461481744 764-8677 1 pc.

₹ 733.00

2 Piece(s) 5 Day(s) or more Keep out Keep out 4562461481751 764-8723 1 pc.

₹ 733.00

2 Piece(s) 5 Day(s) or more Other No parking 4562461481768 764-8731 1 pc.

₹ 733.00

2 Piece(s) 5 Day(s) or more No Fire No Fire 4562461481775 764-8740 1 pc.

₹ 792.00

1 Piece(s) 5 Day(s) or more No smoking No smoking 4562461481782 764-8758 1 pc.

₹ 733.00

2 Piece(s) Available 5 Day(s) or more Mind Your Head Danger: Mind Your Head 4562461481799 764-8766 1 pc.

₹ 733.00

2 Piece(s) Available 5 Day(s) or more Watch your step Danger: Watch Your Step 4562461481805 764-8774 1 pc.

₹ 733.00

2 Piece(s) Available 5 Day(s) or more Other Caution Work in Upper Part in Progress 4562461481812 764-8782 1 pc.

₹ 733.00

2 Piece(s) 5 Day(s) or more Other Danger: Opening 4562461481829 764-8570 1 pc.

₹ 733.00

2 Piece(s) 5 Day(s) or more Other Caution, Falling Objects 4562461481843 764-8596 1 pc.

₹ 792.00

1 Piece(s) 5 Day(s) or more Electric Shock Electric Shock 4562461481850 764-8600 1 pc.

₹ 792.00

1 Piece(s) 5 Day(s) or more Other Shipshape and Bristol Fashion 4562461481867 764-8618 1 pc.

₹ 733.00

2 Piece(s) 5 Day(s) or more Wearing protective gear Wear Protective Gear 4562461481874 764-8626 1 pc.

₹ 733.00

2 Piece(s) Available 5 Day(s) or more Safety Belt Used Safety Belt Used 4562461481881 764-8634 1 pc.

₹ 733.00

2 Piece(s) 5 Day(s) or more Other Work passage 4562461481898 764-8642 1 pc.

₹ 733.00

2 Piece(s) 5 Day(s) or more Other Safety Corridor 4562461481904 764-8651 1 pc.

₹ 733.00

2 Piece(s) 8 Day(s) or more Other Pedestrian path 4562461481911 764-8669 1 pc.

₹ 733.00

2 Piece(s) Available 5 Day(s) or more Other Elevating Stair 4562461481928 764-8685 1 pc.

₹ 733.00

2 Piece(s) 5 Day(s) or more Other Ascent and Descent Port 4562461481935 764-8693 1 pc.

₹ 733.00

2 Piece(s) 5 Day(s) or more Other Point and Call 4562461481942 764-8707 1 pc.

₹ 733.00

2 Piece(s) 5 Day(s) or more Other Smoking Area 4562461481959 764-8715 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1