(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Mini Display Board

Steel Mini Display Board

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 28,149.78 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KG-1211A
KG-1211E
KG-1222A
KG-1222E
Part Number Price Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code Amount Of Content

₹ 28,187.29

1 Piece(s) 6 Day(s) or more 4580284635106 755-4711 1 unit

₹ 28,187.29

1 Piece(s) 6 Day(s) or more 4580284635113 755-4729 1 unit

₹ 28,149.78

1 Piece(s) 6 Day(s) or more 4580284635144 755-4737 1 unit

₹ 28,149.78

1 Piece(s) 7 Day(s) or more 4580284635151 755-4745 1 unit

Basic Specifications

  • Product Type
    Bulletin Board (Standard Type)
  • Details Model
    Hook Type
  • Longitudinal(mm)
    900
  • Side(mm)
    1200
  • Display Content 2
    Safety notice board
  • Mount Specification
    Hook Bracket for Single Pipe (Bracket Included)
  • Amount Of Content
    1 unit

Product Description

[Features]
· A small safety notice board for use at on-site morning meetings
· Small enough to be loaded into a light van for transportation.
[Applications]
· For use in morning meetings on small-scale work sites.

Part Number
KG-1211A
KG-1211E
KG-1222A
KG-1222E
Part Number Price Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code Amount Of Content

₹ 28,187.29

1 Piece(s) 6 Day(s) or more 4580284635106 755-4711 1 unit

₹ 28,187.29

1 Piece(s) 6 Day(s) or more 4580284635113 755-4729 1 unit

₹ 28,149.78

1 Piece(s) 6 Day(s) or more 4580284635144 755-4737 1 unit

₹ 28,149.78

1 Piece(s) 7 Day(s) or more 4580284635151 755-4745 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon